SABT 60 NBR-60

Part no.: 10.01.06.01877

Bellows suction cup (round) with 1.5 bellows

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Number of folds1.5
SABT 60 NBR-60
Attribute Value
d 19 mm
D1 66 mm
Dk 40 mm
Dmax(S) 66 mm
Ds 63 mm
H 39 mm
Z (Stroke) 14.30 mm
Attribute Value
Size 60
Suction cup material Nitrile rubber NBR
Number of folds 1.50
Weight 31.50 g
Product family SABT

Ordering information: SABT 60 NBR-60