SAOB 60x30 HT2-65 G3/8-IG

Part no.: 10.01.06.02441

Bellows suction cup (oval) for best dynamics

Dimensions (LxB)60 x 30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 Shore A
Nipple materialNickel plated
ConnectionG3/8-IG
SAOB 60x30 HT2-65 G3/8-IG
Attribute Value
B1 31 mm
Bmax(S) 33 mm
Bs 30.60 mm
dn 6 mm
G1 G3/8"-F
H 35 mm
L1 55.70 mm
LG1 9 mm
Lmax(S) 63 mm
Ls 60.60 mm
SW1 22 mm
Z (Stroke) 7 mm
Attribute Value
Suction force (-600mbar) 38 N
Pull-off force 55 N
Lateral force 56 N
Volume 9.60 cm³
Curve radius (min) (convex) 30 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 60 x 30
Number of folds 1.50
Suction cup material High temperature material HT2
Material hardness [Shore A] 65 Shore A
Weight 56.70 g
Product family SAOB

Ordering information: SAOB 60x30 HT2-65 G3/8-IG

Suction cup SAOB HT2, available in various dimensions, is delivered with connection nipple glued to elastomer part.