SPB1 20 ED-65 SC040

Part no.: 10.01.06.02452

Bellows suction cup (round) with 1.5 corr. for dynamic handling of cardboard and rigid packaging

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Number of folds1.5
SPB1 20 ED-65 SC040
Attribute Value
d 7.50 mm
d1 10.50 mm
d2 13.80 mm
D1 24.60 mm
Dk 15.10 mm
Dmax(S) 26.30 mm
Ds 21.40 mm
H 18 mm
H2 4.60 mm
Z (Stroke) 8 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 9.90 N
Pull-off force 16.20 N
Lateral force 9.80 N
Volume 3.11 cm³
Curve radius (min) (convex) 15 mm
Hose diameter (rec.) d 4 mm
Size 20
Nipple family SC 040
Number of folds 1.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 2.20 g
Product family SPB1


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPB1 20 ED-65 SC040

Suction cup SPB1 (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Suction cup of type SPB1 (step 1) – elastomer part, available in various diameters
  • Connection element of type SC (step 2) – available with various threads

 

Available accessories: filter screen, suction cup insert