Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 2.5 bellows for very dynamic handling of smooth and oily workpieces
Size | 20 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 2.5 |
Shape | Push In |
Attribute | Value |
---|---|
d | 8.50 mm |
d1 | 10.60 mm |
d2 | 10 mm |
d5 | 7.90 mm |
dn | 4.70 mm |
D1 | 19.70 mm |
Dmax(S) | 20.50 mm |
Ds | 19.10 mm |
H | 24.50 mm |
H2 | 2.20 mm |
H3 | 7.20 mm |
H5 | 2 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 4.70 N |
Pull-off force | 13 N |
Volume | 2.60 cm³ |
Curve radius (min) (convex) | 20 mm |
Number of folds | 2.50 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 2.50 g |
Product family | SAB2 |
Ordering information: SAB2 20 HT1-60 P
Suction cup SAB2 P is delivered as a ready to connect component. Available in materials HT1 and NBR.
Available accesories: filter disc (FD), flow restrictor (SW)