SC-A 045 M14x1-IG L

Part no.: 10.01.06.03382

Schmalz-Connector upper part

Connection geometry045
Thread G1M14x1-F
Fitting length25.2 mm
ShapeSelf Locking
SC-A 045 M14x1-IG L
Attribute Value
dn 6.90 mm
D2 10.50 mm
G1 M14x1-F
L 25.20 mm
L2 7.80 mm
LG1 7.80 mm
SW1 19 mm
Attribute Value
Connection geometry 045
Material Aluminum
Shape Self Locking
Weight 15.40 g

Ordering information: SC-A 045 M14x1-IG L