Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size | 50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Height H | 55.9 mm |
Attribute | Value |
---|---|
d | 11 mm |
d1 | 17.30 mm |
d2 | 27.10 mm |
D1 | 52.20 mm |
Dk | 23.50 mm |
Dmax(S) | 55.50 mm |
Ds | 51.30 mm |
H | 55.90 mm |
H2 | 7 mm |
H3 | 11.60 mm |
Z (Stroke) | 32 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 34.60 N |
Pull-off force | 61.80 N |
Lateral force | 28.50 N |
Volume | 51.80 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (rec.) d | 6 mm |
Size | 50 |
Nipple family | SC 050 |
Number of folds | 2.50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 18.30 g |
Product family | SPB2 |
Ordering information: SPB2 50 ED-65 SC050