SPB2 40 ED-65 G1/4-AG

Part no.: 10.01.06.03459

Bellows suction cup (round) for very uneven workpieces

Size40
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Thread G1G1/4"-M
Number of folds2.5
SPB2 40 ED-65 G1/4-AG
Attribute Value
d2 22.90 mm
dn 6.10 mm
D1 42.20 mm
Dmax(S) 44.50 mm
Ds 41.30 mm
G1 G1/4"-M
H 52.20 mm
LG1 10 mm
SW1 17 mm
SW2 6 mm
Z (Stroke) 25 mm
Attribute Value
Suction force (-600mbar) 24.80 N
Pull-off force 40.50 N
Lateral force 20.30 N
Volume 27.90 cm³
Curve radius (min) (convex) 60 mm
Hose diameter (rec.) d 6 mm
Size 40
Number of folds 2.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 23.10 g
Product family SPB2


Note: Suction force: The specified suction forces are theoretical values with a dry, smooth and flat workpiece surface - they do not include safety factors

Ordering information: SPB2 40 ED-65 G1/4-AG

Suction cup SPB2 (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPB2 - elastomer part, available in various diameters
  • Connection element of type SC - available with various threads

 

Available spare parts: suction cup SPB2, connection element (Schmalz-Connector)

Available accessories: pad insert SPI