SPOB1f 60x25 SI-55 SC050-AR

Part no.: 10.01.06.03626

Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging

Dimensions (LxB)60 x 25
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Number of folds1.5
SPOB1f 60x25 SI-55 SC050-AR
Attribute Value
b2 13.80 mm
B1 25 mm
Bk 22 mm
Bmax(S) 27 mm
Bs 24.50 mm
d 12.40 mm
d1 17.30 mm
H 23 mm
H2 6.90 mm
l2 48.80 mm
L1 60 mm
Lk 46.90 mm
Lmax(S) 62 mm
Ls 59.50 mm
Z (Stroke) 9 mm
Attribute Value
Suction force at -200 mbar 12.20 N
Suction force at -400 mbar 24.40 N
Suction force (-600mbar) 36.60 N
Volume 11.54 cm³
Workpiece width (min) 20 mm
Hose diameter (rec.) d 8 mm
Nipple family SC 050-AR
Dimensions (LxB) 60 x 25
Number of folds 1.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 6.70 g
Product family SPOB1f
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPOB1f 60x25 SI-55 SC050-AR