Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB) | 80 x 35 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Thread G1 | G1/4"-M |
Number of folds | 1.5 |
Attribute | Value |
---|---|
b2 | 21 mm |
B1 | 35 mm |
Bmax(S) | 38 mm |
Bs | 34.50 mm |
dn | 6.10 mm |
G1 | G1/4"-M |
H | 34.20 mm |
l2 | 66 mm |
L1 | 80 mm |
LG1 | 10 mm |
Lmax(S) | 83 mm |
Ls | 79.50 mm |
SW1 | 17 mm |
Z (Stroke) | 11 mm |
Attribute | Value |
---|---|
Suction force at -200 mbar | 24.90 N |
Suction force at -400 mbar | 49.80 N |
Suction force (-600mbar) | 74.70 N |
Volume | 26.12 cm³ |
Workpiece width (min) | 30 mm |
Hose diameter (rec.) d | 8 mm |
Dimensions (LxB) | 80 x 35 |
Number of folds | 1.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 25.60 g |
Product family | SPOB1f |
Ordering information: SPOB1f 80x35 SI-55 G1/4-AG
The suction cup SPOB1f (elastomer part + connection element) with integrated bag stabilizer is delivered assembled. The assembly consists of:
Available spare parts: suction cup SPOB1f, Schmalz-Connector