SU 40

Part no.: 10.01.01.12856

Cover for suction cup

Size40
Clamping range35.0 ... 45.0 mm
Temperature resistance80 °C
SU 40
Attribute Value
d 5 mm
D 47 mm
D2 30 mm
Attribute Value
Size 40
Clamping range 35.0 ... 45.0 mm
Weight 0.50 g
Product family SU


Note: In vertical applications with a suction plate or cup, the lateral force sinks by up to 70%. The vacuum generator must be able to provide 10% more suction power

Ordering information: SU 40

Suction cup cover SU is delivered in the desired diameter.