Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Coating protects against environ- mental influences during downtimes
Attribute | Value |
---|---|
d2 | 200 mm |
D | 400 mm |
Attribute | Value |
---|---|
Size | 400 |
Weight | 48.40 g |
Ordering information: PC 400
Protection cover PC is delivered with the desired diameter.