• Sealing ring made of special foam for an optimum sealing on structured surfaces
  • Used on structured surfaces (studded, rippled or rough) where suction cups hardly seal or cannot seal at all
  • Handling of packaging materials and flat or uneven workpieces with structured surfaces such as foil packed products or plastic components
  • Can be used as an accessory for suction cup series FG and FGA made from silicone
Product Highlights
  • Foam ring for bellows suction cup ensures optimum sealing on structured surfaces
  • A wide range of diameters and heights allows a wide variety of applications with the suction cup series FGA and FG
  • Silicone adhesive (accessory) for secure attachment to the suction cup
Sealing Rings DR-MOS SI
  • Sealing ring of silicone foam (2) for gluing onto the silicone suction cup (1)
  • Available in a variety of diameters and thicknesses, suitable for standard suction cup series FGA (1.5 folds) and FG (2.5 folds)
  • Material-locking mounting using silicone adhesive (silicone adhesive sold separately)
  • Diameter: 20/10 x 2 to 88/64 x 5 mm
  • For suction cup type: FGA, FG
  • Material: SI
The matching documentation for this product is available in this section.

Documents

Language

Filter by