Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D | 20 mm |
Internal diameter d | 10 mm |
Height H | 2 mm |
Material type | Foam rubber |
Sealing material | Silicone SI |
Material hardness [Shore A] | 15 Shore A |
Attribute | Value |
---|---|
d | 10 mm |
D | 20 mm |
L | 2 mm |
Attribute | Value |
---|---|
Material type | Foam rubber |
Temperature resistance | 180 °C |
Weight | 0.30 g |
Product family | DR-MOS SI |
Ordering information: DR 20/10x2 MOS SI-15
Sealing profile DR-MOS SI is delivered with the desired diameter.
Available accessories: silicone adhesive