• Stabilization element SPSE for use in combination with bellows suction cups SPB4
  • Increased absorption of lateral forces when handling bags and film packaging
  • Stabilization element can be used with the vacuum end effector VEE
  • Use in quick packaging processes, particularly together with parallel kinematic robots
Product Highlights
  • Enables process-safe gripping of pouches with dynamic handling
  • Safe and precise placement of the workpiece thanks to large support surface
  • Prevents the workpiece from swinging, even during strong acceleration
  • Modular design allows stand-alone use or with vacuum end effector VEE
  • Stabilization element SPSE made of POM (color: white)
  • Suitable for two suction cup sizes: SPB4-30 (item no. 10.01.06.02589) and SPB4-40 (item no. 10.01.06.02590)
  • For connection elements with G3/8"-M: SC 080 G3/8-M (item no. 10.01.06.02593) and SC 090 G3/8-M (item no. 10.01.06.02791) (Connection elements are equipped with hexagonal socket for suction cup-side installation)
  • Suction cup with connection element is easy to install and remove
  • For bellows suction cups SPB4
  • Material: POM
The matching documentation for this product is available in this section.

Documents

Language

Filter by