Suction Cup Covers SU

  • Suction cup cover for handling sensitive, flat and smooth workpieces (coated, processed or painted) to prevent marks and damage
  • For use in manufacturing, processing and transportation, for example in the glass and solar industry
  • Used in combination with suction cups and suction plates

Our Highlights...

  • Suction cup cover made of special fleece material (PP/PE)
  • Integrated rubber band
  • Large range of diameters

Your Benefits...

  • No marks on sensitive workpieces (e.g. glass), highly tear-resistant
  • Quick and easy installation on suction plates and suction cups
  • Installation on flat suction cups, bellows suction cups and suction plates
 

Individual items within the product family Suction Cup Covers SU

 

  1. 1
  2. 2
SU 25
SU 25
10.01.01.13584
Cover for suction cup
Size: 25
Temperature resistance: 80 °C
SU 30
SU 30
10.01.01.12889
Cover for suction cup
Size: 30
Clamping range: 27.0 ... 35.0 mm
Temperature resistance: 80 °C
SU 40
SU 40
10.01.01.12856
Cover for suction cup
Size: 40
Clamping range: 35.0 ... 45.0 mm
Temperature resistance: 80 °C
SU 50
SU 50
10.01.01.12837
Cover for suction cup
Size: 50
Clamping range: 45.0 ... 60.0 mm
Temperature resistance: 80 °C
SU 60
SU 60
10.01.01.13585
Cover for suction cup
Size: 60
Temperature resistance: 80 °C
SU 70
SU 70
10.01.01.12838
Cover for suction cup
Size: 70
Clamping range: 65.0 ... 80.0 mm
Temperature resistance: 80 °C
SU 80
SU 80
10.01.01.12839
Cover for suction cup
Size: 80
Clamping range: 80.0 ... 100.0 mm
Temperature resistance: 80 °C
SU 100
SU 100
10.01.01.12840
Cover for suction cup
Size: 100
Clamping range: 110.0 ... 115.0 mm
Temperature resistance: 80 °C
SU 120
SU 120
10.01.01.12437
Cover for suction cup
Size: 120
Clamping range: 115.0 ... 130.0 mm
Temperature resistance: 80 °C
SU 160
SU 160
10.01.01.12438
Cover for suction cup
Size: 160
Clamping range: 150.0 ... 180.0 mm
Temperature resistance: 80 °C

  1. 1
  2. 2