SU 300

Part no.: 10.01.01.12843

Cover for suction cup

Size300
Clamping range300.0 ... 330.0 mm
Temperature resistance80 °C
SU 300
Attribute Value
d 5 mm
D 310 mm
D2 110 mm
Attribute Value
Size 300
Clamping range 300.0 ... 330.0 mm
Weight 10.80 g
Product family SU


Note: In vertical applications with a suction plate or cup, the lateral force sinks by up to 70%. The vacuum generator must be able to provide 10% more suction power

Ordering information: SU 300

Suction cup cover SU is delivered in the desired diameter.