Suction Cup Inserts SPI (for SPB1)

  • Suction cup inserts for gentle gripping and depositing of flexible and sensitive workpieces
  • Prevents workpiece from being sucked into the suction cup
  • Gentle handling of plastic films and paper by means of inner support with simultaneous stroke compensation by the bellows suction cup
  • Handling of a wide variety of packaging such as plastic films, paper, blister packaging

Our Highlights...

  • Suction inserts for bellows suction cups
  • Support structure with defined contact surface, flow slots and vacuum channels
  • Sealing surface with flexible sealing lip
  • Can be clipped in with no tools required

Your Benefits...

  • Gentle handing of sensitive workpieces with simultaneous stroke compensation
  • Workpiece not “sucked in” to the suction cup. Defined and minimal surface pressure in the workpiece surface
  • Secure sealing even on flexible workpieces
  • Quick and simple mounting and replacement
 

Individual items in the product family Suction Cup Inserts SPI (for SPB1)

 

SPI 22 PA SPB1-25
10.01.06.03315
Suction cup insert for preventing deformation of sensitive workpieces
Size: 22
Material: Polyamide
Application: SPB1-25
SPI 18 PA SPB1-20
10.01.06.03385
Suction cup insert for preventing deformation of sensitive workpieces
Size: 18
Material: Polyamide
Application: SPB1-20
SPI 26 PA SPB1-30
10.01.06.03386
Suction cup insert for preventing deformation of sensitive workpieces
Size: 26
Material: Polyamide
Application: SPB1-30
SPI 33 PA SPB1-40
10.01.06.03387
Suction cup insert for preventing deformation of sensitive workpieces
Size: 33
Material: Polyamide
Application: SPB1-40
SPI 40 PA SPB1-50
10.01.06.03388
Suction cup insert for preventing deformation of sensitive workpieces
Size: 40
Material: Polyamide
Application: SPB1-50
SPI 12 PA SPB1-15
10.01.06.03709
Suction cup insert for preventing deformation of sensitive workpieces
Size: 12
Material: Polyamide
Application: SPB1-15
SPI 8 PA SPB1-10
10.01.06.03710
Suction cup insert for preventing deformation of sensitive workpieces
Size: 8
Material: Polyamide
Application: SPB1-10