Suction Cup Inserts SPI (for SPB2)

  • Insert to avoid drawing-in of foils in combination with bellow suction cups SPB2
  • Handling of thin foils and paper
  • No „sealing“ of suction cup when handling pouches
  • Large bore holes for high flow rates

Our Highlights...

  • Insert made of PE
  • Large bore holes
  • Inlay for lower fold of suction cup

Your Benefits...

  • Application in the food industry
  • For high flow rates
  • Fast and easy mounting
 

Individual items in the product family Suction Cup Inserts SPI (for SPB2)

 

SPI 20 PA SPB2-20
10.01.06.04041
Suction cup insert for preventing deformation of sensitive workpieces
Size: 20
Material: Polyamide
Application: SPB2-20
SPI 25 PA SPB2-25
10.01.06.04042
Suction cup insert for preventing deformation of sensitive workpieces
Size: 25
Material: Polyamide
Application: SPB2-25
SPI 30 PA SPB2-30
10.01.06.04043
Suction cup insert for preventing deformation of sensitive workpieces
Size: 30
Material: Polyamide
Application: SPB2-30
SPI 31 PA SPB2-40
10.01.06.03925
Suction cup insert for preventing deformation of sensitive workpieces
Size: 31
Material: Polyamide
Application: SPB2-40
SPI 40 PA SPB2-40
10.01.06.04044
Suction cup insert for preventing deformation of sensitive workpieces
Size: 40
Material: Polyamide
Application: SPB2-40
SPI 50 PA SPB2-50
10.01.06.04045
Suction cup insert for preventing deformation of sensitive workpieces
Size: 50
Material: Polyamide
Application: SPB2-50