Suction Cup Inserts SPI (for SPB4)

  • Insert to avoid drawing-in of foils in combination with bellow suction cups SPB4
  • Handling of thin foils and paper
  • No „sealing“ of suction cup when handling pouches
  • Large bore holes for high flow rates

Our Highlights...

  • Insert made of PE
  • Large bore holes
  • Inlay for lower fold of suction cup

Your Benefits...

  • Application in the food industry
  • For high flow rates
  • Fast and easy mounting
 

Individual items in the product family Suction Cup Inserts SPI (for SPB4)

 

SPI 16 PE
SPI 16 PE
10.01.06.02915
Insert disc for preventing film from being drawn in
Size: 16
Material: Polyethylene
Application: SPB4 20
SPI 24 PE
SPI 24 PE
10.01.06.02855
Insert disc for preventing film from being drawn in
Size: 24
Material: Polyethylene
Application: SPB4 30
SPI 32 PE
SPI 32 PE
10.01.06.02856
Insert disc for preventing film from being drawn in
Size: 32
Material: Polyethylene
Application: SPB4 40
SPI 42 PE
SPI 42 PE
10.01.06.02916
Insert disc for preventing film from being drawn in
Size: 42
Material: Polyethylene
Application: SPB4 50