Suction Cup Inserts SPI PEEK

  • Suction cup inserts for gentle and mark-free gripping and depositing of smooth workpieces
  • Application with crystalline solar cells, thin-film modules and wafers / substrates in the semiconductor area
  • Handling of glass such as display glass, thin glass with thickness < 0.1 mm or coated glass without leaving a chemical fingerprint by elastomers
  • Use in combination with bellows suction cups FGA (1.5 folds) and FG (2.5 folds)

Our Highlights...

  • Suction cup inserts made of PEEK
  • Structure with defined contact area, flow grooves and vacuum channels
  • Smart vacuum distribution on the suction surface
  • Clip-in assembly in suction cups without tools
  • Even sealing surface

Your Benefits...

  • Non-marking and gentle handling of thin, flat workpieces without leaving chemical fingerprints
  • Defined and low surface pressure on the workpiece surface
  • High leakage compensation for high effective suction forces
  • Quick and easy installation and replacement
  • Low stress in the workpiece
 

Individual items in the product family Suction Cup Inserts SPI PEEK

 

SPI 6 FG-5/FGA-6
SPI 6 FG-5/FGA-6
10.01.06.03279
Suction cup insert for handling of sensitive workpieces without leaving marks
Size: 6
Application: FG-5/FGA-6
SPI 9 FG-9
SPI 9 FG-9
10.01.06.03280
Suction cup insert for handling of sensitive workpieces without leaving marks
Size: 9
Application: FG-9
SPI 11 FGA-11
SPI 11 FGA-11
10.01.06.03281
Suction cup insert for handling of sensitive workpieces without leaving marks
Size: 11
Application: FGA-11
SPI 14 FG12/FG14/FGA14
SPI 14 FG12/FG14/FGA14
10.01.06.03282
Suction cup insert for handling of sensitive workpieces without leaving marks
Size: 14
Application: FG12/FG14/FGA14
SPI 17 FG-18/FGA-16
SPI 17 FG-18/FGA-16
10.01.06.03283
Suction cup insert for handling of sensitive workpieces without leaving marks
Size: 17
Application: FG-18/FGA-16
SPI 18 FGA-20
SPI 18 FGA-20
10.01.06.03284
Suction cup insert for handling of sensitive workpieces without leaving marks
Size: 18
Application: FGA-20
SPI 21 FG-20/FGA-22
SPI 21 FG-20/FGA-22
10.01.06.03285
Suction cup insert for handling of sensitive workpieces without leaving marks
Size: 21
Application: FG-20/FGA-22
SPI 25 FG-25/FGA-25
SPI 25 FG-25/FGA-25
10.01.06.03286
Suction cup insert for handling of sensitive workpieces without leaving marks
Size: 25
Application: FG-25/FGA-25
SPI 32 FG-32/FGA-33
SPI 32 FG-32/FGA-33
10.01.06.03287
Suction cup insert for handling of sensitive workpieces without leaving marks
Size: 32
Application: FG-32/FGA-33