Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup insert for handling of sensitive workpieces without leaving marks
Attribute | Value |
---|---|
Ds | 5.20 mm |
H | 3.30 mm |
Attribute | Value |
---|---|
Use | FG-5/FGA-6 |
Material | Polyetheretherketon |
Weight | 0.10 g |
Product family | SPI-PEEK |
Ordering information: SPI 6 PEEK
Suction cup insert SPI PEEK is delivered with the desired diameter.