Accessories Vacuum Suction Cups

The effectiveness of the suction cup can be increased with accessory parts. Suction cup inserts and covers ensure mark free gripping of the workpieces. Stabilization elements supplement the bellows suction cups and special sealing rings reduce leakages with textured workpiece surfaces.
 

Filter Discs FD

  • Diameter: 16 to 55 mm
  • For suction cup type: FGA, FG
  • Material: PE

Suction Cup Inserts SPI PEEK

  • Diameter: 6 to 32 mm
  • For suction cup type: FGA, FG
  • Material: PEEK

Suction Cup Covers SU

  • Diameter: 25 to 360 mm
  • For suction cups and suction plates

Protection Covers PC

  • Diameter: 125 to 400 mm
  • Protection of suction cups and suction plates

Sealing Rings DR-MOS SI

  • Diameter: 20/10 x 2 to 88/64 x 5 mm
  • For suction cup type: FGA, FG
  • Material: SI

Suction Cup Inserts SPI (for SPB1)

  • For bellow suction cups SPB1 ED-65

Stabilization elements SPSE

  • For bellows suction cups SPB4
  • Material: POM