SAOB 60x30 HT1-60 G1/4-IG

Part no.: 10.01.06.03175

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimensions (LxB)60 x 30
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAOB 60x30 HT1-60 G1/4-IG
Attribute Value
B1 31 mm
Bmax(S) 33 mm
Bs 30.60 mm
dn 5.50 mm
G1 G1/4"-F
H 34.40 mm
L1 55.70 mm
LG1 8 mm
Lmax(S) 63 mm
Ls 60.60 mm
SW1 17 mm
Z (Stroke) 7 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 38 N
Pull-off force 69.50 N
Lateral force 80.10 N
Lateral force (oily surface) 40.50 N
Volume 10.50 cm³
Curve radius (min) (convex) 18 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 60 x 30
Number of folds 1.50
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 30 g
Product family SAOB


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAOB 60x30 HT1-60 G1/4-IG

Suction cup SAOB HT1, available in various diameters, is delivered with connection nipple glued to elastomer part.