Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Oval bellows suction cup with 1.5 folds for most dynamic handling of hot metal sheets up to 250° C
  • Unloading e.g. of elongated workpieces after forming, e.g. reinfored ribs and plates
  • Handling of formed sheet metal parts; fold structure allows optimal adjustment
  • Handling of thin aluminum sheets without deformation or deep drawing
  • For use e.g. in feeder systems for press lines in the automotive industry

Our Highlights...

  • Silicone-free special material HT2
  • Large, structured inner support
  • Soft and flexible sealing lip
  • 1.5 folds

Your Benefits...

  • Absence of PWIS (paint wetting impairment substances), up to 250° C temperature resistance long term
  • No deep-drawing of the workpiece; capable of handling high lateral forces
  • Good sealing of even slightly curved surfaces
  • Optimum adaptation to curved workpieces, very good damping
 

Individual items in the product family Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

 

SAOB 60x30 HT2-65 G1/4-AG
10.01.06.02443
Bellows suction cup (oval) for best dynamics
Dimensions (LxB): 60 x 30 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Number of folds: 1.5
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAOB 60x30 HT2-65 G1/4-IG
10.01.06.02442
Bellows suction cup (oval) for best dynamics
Dimensions (LxB): 60 x 30 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Number of folds: 1.5
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAOB 60x30 HT2-65 G3/8-IG
10.01.06.02441
Bellows suction cup (oval) for best dynamics
Dimensions (LxB): 60 x 30 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Number of folds: 1.5
Nipple material: Steel
Vacuum connection: G3/8"-F
SAOB 80x40 HT2-65 G1/4-AG
10.01.06.02447
Bellows suction cup (oval) for best dynamics
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Number of folds: 1.5
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAOB 80x40 HT2-65 G1/4-IG
10.01.06.02446
Bellows suction cup (oval) for best dynamics
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Number of folds: 1.5
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAOB 80x40 HT2-65 G3/8-IG
10.01.06.02445
Bellows suction cup (oval) for best dynamics
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 200 °C
Number of folds: 1.5
Nipple material: Steel
Vacuum connection: G3/8"-F