Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (oval) for best dynamics
Dimensions (LxB) | 80 x 40 |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Nipple material | Aluminum |
Connection | G1/4-AG |
Attribute | Value |
---|---|
B1 | 40 mm |
Bmax(S) | 43 mm |
Bs | 40.60 mm |
dn | 5 mm |
G1 | G1/4"-M |
H | 29.70 mm |
L1 | 73.30 mm |
LG1 | 8 mm |
Lmax(S) | 83 mm |
Ls | 80.60 mm |
SW1 | 17 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 65 N |
Pull-off force | 100 N |
Lateral force | 98 N |
Volume | 20.60 cm³ |
Curve radius (min) (convex) | 40 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 80 x 40 |
Number of folds | 1.50 |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Weight | 57.90 g |
Product family | SAOB |
Ordering information: SAOB 80x40 HT2-65 G1/4-AG
Suction cup SAOB HT2, available in various dimensions, is delivered with connection nipple glued to elastomer part.