Bellows Suction Cups SAOB (Oval, 1.5 Folds)

  • Oval bellows suction cup with 1.5 folds for dynamic handling of long, narrow workpieces e.g. reinforcing ribs and plates
  • Handling of thin steel sheets and aluminum sheets without deformation or deep-drawing
  • For use e.g. in feeder systems for press lines in the automotive industry
  • Groove on the bottom prevents the oily sheets from slipping and permits precise positioning in stamping presses etc.

Our Highlights...

  • Oval shape with 1.5 folds
  • Large, structured inner support
  • Wide range of sizes
  • Stiff top fold

Your Benefits...

  • For long, narrow workpieces and for stamped bodywork components
  • No deep-drawing of the workpiece and handling of very high lateral forces, even with oily metal sheets
  • For a wide range of workpiece sizes and shapes
  • Resistance to lateral forces and high horizontal accel.
 

Individual items in the product family Bellows Suction Cups SAOB (Oval, 1.5 Folds)

 

  1. 1
  2. 2
  3. 3
SAOB 140x70 NBR-60 G3/8-IG
10.01.06.00897
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxW): 140 x 70 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F
Number of folds: 1.5
SAOB 110x55 NBR-60 G3/8-IG
10.01.06.00895
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxW): 110 x 55 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F
Number of folds: 1.5
SAOB 80x40 NBR-60 G1/4-IG
10.01.06.00893
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxW): 80 x 40 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
Number of folds: 1.5
SAOB 60x30 NBR-60 G1/4-IG
10.01.06.00891
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxW): 60 x 30 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
Number of folds: 1.5
SAOB 140x70 NBR-60 M14x1.5-AG
10.01.06.01038
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxW): 140 x 70 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M14x1.5-M
Number of folds: 1.5
SAOB 110x55 NBR-60 M14x1.5-AG
10.01.06.01036
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxW): 110 x 55 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M14x1.5-M
Number of folds: 1.5
SAOB 80x40 NBR-60 M14x1.5-AG
10.01.06.01034
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxW): 80 x 40 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M14x1.5-M
Number of folds: 1.5
SAOB 60x30 NBR-60 M14x1.5-AG
10.01.06.01032
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxW): 60 x 30 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M14x1.5-M
Number of folds: 1.5
SAOB 140x70 NBR-60 M10-AG
10.01.06.01030
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxW): 140 x 70 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Steel
Vacuum connection: M10-M
Number of folds: 1.5
SAOB 110x55 NBR-60 M10-AG
10.01.06.01028
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxW): 110 x 55 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Steel
Vacuum connection: M10-M
Number of folds: 1.5

  1. 1
  2. 2
  3. 3