SAOB 60x30 NBR-60 M10-AG

Part no.: 10.01.06.01024

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimensions (LxB)60 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialSteel
ConnectionM10-AG
Number of folds1.5
SAOB 60x30 NBR-60 M10-AG
Attribute Value
B1 31 mm
Bmax(S) 33 mm
Bs 30.60 mm
dn 4 mm
G1 M10-M
H 27 mm
L1 55.70 mm
LG1 10 mm
Lmax(S) 63 mm
Ls 60.60 mm
SW1 17 mm
Z (Stroke) 7 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 38 N
Pull-off force 69.50 N
Lateral force 72.50 N
Lateral force (oily surface) 41.70 N
Volume 10.50 cm³
Curve radius (min) (convex) 18 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 60 x 30
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Number of folds 1.50
Weight 35.40 g
Product family SAOB


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAOB 60x30 NBR-60 M10-AG

Suction cup SAOB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.