Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 53 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 8 mm |
d1 | 14.50 mm |
d2 | 33 mm |
D1 | 58.60 mm |
Dk | 18 mm |
Dmax(S) | 60 mm |
Ds | 50 mm |
H | 34 mm |
H2 | 12.30 mm |
H3 | 19 mm |
Z (Stroke) | 15 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 51.30 N |
Size | 53 |
Suction cup material | Nitrile rubber NBR |
Weight | 18.30 g |
Curve radius (min) (convex) | 75 mm |
Product family | FGA |
Ordering information: FGA 53 NBR-55 N018