SAB 40 HT2-65 G1/4-IG

Part no.: 10.01.06.02427

Bellows suction cup (round) for handling hot workpieces

Size40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 Shore A
Temperature resistance200 °C
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds1.5
SAB 40 HT2-65 G1/4-IG
Attribute Value
dn 4 mm
D1 32 mm
Dmax(S) 45 mm
Ds 40.10 mm
G1 G1/4"-F
H 29 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 10 mm
Attribute Value
Suction force (-600mbar) 38 N
Pull-off force 59 N
Lateral force 34 N
Volume 7 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (rec.) d 4 mm
Size 40
Connection G1/4"-F
Suction cup material High temperature material HT2
Material hardness [Shore A] 65 Shore A
Weight 17.80 g
Number of folds 1.50
Product family SAB

Ordering information: SAB 40 HT2-65 G1/4-IG

Suction cup SAB HT2, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.