FG 4 SI-55 N017

Part no.: 10.01.06.02963

Bellows suction cup (round) for very uneven workpieces

Size4
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
Number of folds2.5
FG 4 SI-55 N017
Attribute Value
d 3.50 mm
d1 3.90 mm
d2 2.40 mm
D1 5.10 mm
Dk 7 mm
Dmax(S) 5.50 mm
Ds 3.80 mm
H 14 mm
H2 3.90 mm
H3 7 mm
Z (Stroke) 1.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 0.27 N
Pull-off force 0.60 N
Volume 0.12 cm³
Curve radius (min) (convex) 4 mm
Size 4
Nipple family N 017
Number of folds 2.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 0.40 g
Product family FG

Ordering information: FG 4 SI-55 N017