FG 25 SI-HD-65 N016

Part no.: 10.01.06.03246

Bellows suction cup (round)for wear-resistant handling

Size25
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 Shore A
Material characteristicsFDA-compatible
Number of folds2.5
FG 25 SI-HD-65 N016
Attribute Value
d 4.50 mm
d2 10 mm
D1 25 mm
Dk 10 mm
Dmax(S) 26 mm
Ds 23 mm
H 34 mm
H2 3.80 mm
H3 9 mm
Z (Stroke) 18 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 4.50 N
Pull-off force 19 N
Volume 5.22 cm³
Curve radius (min) (convex) 12 mm
Hose diameter (rec.) d 4 mm
Size 25
Nipple family N 016
Number of folds 2.50
Suction cup material Silicone SI-HD
Material hardness [Shore A] 65 Shore A
Weight 4.10 g
Product family FG

Ordering information: FG 25 SI-HD-65 N016