• Round bellows suction cup with 2.5 folds for handling of extremely sensitive workpieces (optimum damping effect)
  • Handling of workpieces with uneven surfaces, such as pipes (optimal adaptation to concave and convex surfaces)
  • Internal support surface (from diameter 52 mm) prevents workpiece from being sucked in
  • Special design of the folds permits use in systems with very short cycle times
Product Highlights
  • Wide range of diameters and materials for the most varied workpieces
  • 2.5 folds ensure high suction force and effective damping of sensitive workpieces
  • Very high suction cup stroke due to soft, flexible folds
  • Soft, tapered sealing lip adapts optimally to curved surfaces
  • Support surfaces on the bottom (from diameter 52 mm) prevent permanent deformation of thin-walled workpieces
Bellows Suction Cups FSG (2.5 Folds)
  • Robust and wear-resistant suction cup FSG (3) with single sealing lip, consisting of suction cup FG (2) with 2.5 folds and connection nipple (1)
  • All nipples are plugged in
  • Suction cups with a diameter of 52 mm or more with supports on the bottom
  • With each nipple family, the replacement cups and nipples can be combined as desired
  • Diameter: 3 to 88 mm
  • Material: HT1, NBR, NBR-CO, NBR-ESD, NK, SI, SI-CO, SI-HD, SI-MD
  • Connection nipple plugged into elastomer part
The matching documentation for this product is available in this section.

Documents

Language

Filter by