Bellows Suction Cups FSG VU1 (2.5 Folds)

  • Round bellows suction cup with 2.5 folds for hard use in multi-shift operations with very short cycle times
  • Handling of workpieces with very abrasive surfaces
  • Suction cup with special groove: for handling oily metal sheets (better handling of lateral forces)
  • Suction cup without special groove: for handling cardboard, wood and similar materials

Our Highlights...

  • Material Vulkollan VU1 with high resistance to tearing
  • Good resistance to chemicals
  • Minimum abrasion, approx. 10 - 12 mm³ to DIN 53516
  • Supports on the bottom
  • Very stiff top fold

Your Benefits...

  • Very wear-resistant suction cup for very high loading and a long lifetime
  • Unaffected by oil (handling of sheet metal)
  • Lifetime up to 20 times longer compared to standard NBR
  • No permanent deformation of thin-walled workpieces
  • Good resistance to horizontal forces at high acceleration values
 

Individual items in the product family Bellows Suction Cups FSG VU1 (2.5 Folds)

 

FSG 30 VU1-72 G1/4-AG
FSG 30 VU1-72 G1/4-AG
10.01.06.00200
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Number of folds: 2.5
FSG 30 VU1-72 G1/4-IG
FSG 30 VU1-72 G1/4-IG
10.01.06.00166
Bellows suction cup (round) for very uneven workpieces
Size: 30
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
Number of folds: 2.5
FSG 60 VU1-72 G1/4-AG
FSG 60 VU1-72 G1/4-AG
10.01.06.00238
Bellows suction cup (round) for very uneven workpieces
Size: 60
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Number of folds: 2.5
FSG 60 VU1-72 G1/4-IG
FSG 60 VU1-72 G1/4-IG
10.01.06.00236
Bellows suction cup (round) for very uneven workpieces
Size: 60
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
Number of folds: 2.5
FSG 60 VU1-72 G1/4-AG ON
FSG 60 VU1-72 G1/4-AG ON
10.01.06.00201
Bellows suction cup (round) for very uneven workpieces
Size: 60
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Number of folds: 2.5
Additional feature: Oil groove
FSG 60 VU1-72 G1/4-IG ON
FSG 60 VU1-72 G1/4-IG ON
10.01.06.00171
Bellows suction cup (round) for very uneven workpieces
Size: 60
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
Number of folds: 2.5
Additional feature: Oil groove
FSG 85 VU1-72 G1/4-AG
FSG 85 VU1-72 G1/4-AG
10.01.06.00239
Bellows suction cup (round) for very uneven workpieces
Size: 85
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Number of folds: 2.5
FSG 85 VU1-72 G1/4-IG
FSG 85 VU1-72 G1/4-IG
10.01.06.00237
Bellows suction cup (round) for very uneven workpieces
Size: 85
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
Number of folds: 2.5
FSG 85 VU1-72 G1/4-AG ON
FSG 85 VU1-72 G1/4-AG ON
10.01.06.00202
Bellows suction cup (round) for very uneven workpieces
Size: 85
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Number of folds: 2.5
Additional feature: Oil groove
FSG 85 VU1-72 G1/4-IG ON
FSG 85 VU1-72 G1/4-IG ON
10.01.06.00167
Bellows suction cup (round) for very uneven workpieces
Size: 85
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
Number of folds: 2.5
Additional feature: Oil groove