Bellows Suction Cups FSGA (1.5 Folds)

  • Round, bellows suction cup with 1.5 folds for handling of extremely sensitive workpieces (optimum damping effect due to folds and smooth sealing lip)
  • Handling of workpieces with uneven surfaces, such as pipes (folds permit optimal adaptation to concave and convex surfaces)

Our Highlights...

  • Wide range of diameters and materials
  • Soft, tapered sealing lip
  • 1.5 folds
  • Very stiff top fold
  • Supports on the bottom (diameter > 25 mm)

Your Benefits...

  • For a wide range of different workpieces
  • Very good adaptation to curved or uneven workpiece surfaces
  • High suction force and optimum damping effect during placement on workpieces
  • Good resistance to horizontal forces at high acceleration values
  • No permanent deformation of thin-walled workpieces
 

Individual items in the product family Bellows Suction Cups FSGA (1.5 Folds)

 

  1. 1
  2. 2
  3. 3
FSGA 6 HT1-60 M5-AG
FSGA 6 HT1-60 M5-AG
10.01.06.02996
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 6
Number of folds: 1.5
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 6 HT1-60 M5-IG
FSGA 6 HT1-60 M5-IG
10.01.06.03000
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 6
Number of folds: 1.5
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M5-F
FSGA 6 NBR-55 M5-AG
FSGA 6 NBR-55 M5-AG
10.01.06.02994
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 6
Number of folds: 1.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 6 NBR-55 M5-IG
FSGA 6 NBR-55 M5-IG
10.01.06.02998
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 6
Number of folds: 1.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-F
FSGA 6 SI-55 M5-AG
FSGA 6 SI-55 M5-AG
10.01.06.02995
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 6
Number of folds: 1.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 6 SI-55 M5-IG
FSGA 6 SI-55 M5-IG
10.01.06.02999
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 6
Number of folds: 1.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-F
FSGA 11 HT1-60 G1/8-AG
FSGA 11 HT1-60 G1/8-AG
10.01.06.01226
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Number of folds: 1.5
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: G1/8"-M
FSGA 11 HT1-60 G1/8-IG
FSGA 11 HT1-60 G1/8-IG
10.01.06.01232
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Number of folds: 1.5
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: G1/8"-F
FSGA 11 HT1-60 M5-AG
FSGA 11 HT1-60 M5-AG
10.01.06.01227
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Number of folds: 1.5
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Material property: imprint-free
Nipple material: Aluminium
Vacuum connection: M5-M
FSGA 11 NBR-55 G1/8-AG
FSGA 11 NBR-55 G1/8-AG
10.01.06.00075
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 11
Number of folds: 1.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M

  1. 1
  2. 2
  3. 3