• Round bellows suction cup with 1.5 folds for handling of extremely sensitive workpieces (optimum damping effect due to folds)
  • Handling of workpieces with uneven surfaces, such as pipes (folds permit optimal adaptation to concave and convex surfaces)
Product Highlights
  • Wide range of diameters and materials for the most varied workpieces
  • Soft, tapered sealing lip adapts optimally to curved surfaces or uneven surfaces
  • Effective damping of the workpieces during placement by 1.5 folds and support surfaces on the underside (from diameter 25 mm)
  • High stiffness of the upper fold provides stability under horizontal forces and high accelerations
Bellows Suction Cups FSGA (1.5 Folds)
  • Robust and wear-resistant suction cup FSGA (3) with single sealing lip, consisting of suction cup FGA (2) with 1.5 folds and connection nipple (1)
  • All nipples are plugged in
  • Suction cups with a diameter of 25 mm or more with supports on the bottom
  • With each nipple family, the replacement cups and nipples can be combined as desired
  • Diameter: 2 to 78 mm
  • Material: HT1, NBR, NBR-ESD, NK, SI, SI-CO, SI-MD, SI-HD
  • Connection nipple plugged into elastomer part
The matching documentation for this product is available in this section.

Documents

Language

Filter by