Bellows Suction Cups FSGA-B (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for handling sensitive workpieces (folds provide optimum damping effect); handling of uneven workpieces e.g. pipes (folds provide optimum adaptation to concave and convex surfaces)

Our Highlights...

  • Soft, elongated sealing lip
  • 1.5 folds
  • High stiffness of the upper fold

Your Benefits...

  • Excellent adaptation to corrugated surfaces or workpiece unevenness
  • High suction force and optimum damping effect on contact with workpieces
  • Effective resistance to horizontal forces at high acceleration
 

Individual items in the product family Bellows Suction Cups FSGA-B (1.5 Folds)

 

FSGA-B20 CR-60 G1/8-AG / M5-IG
FSGA-B20 CR-60 G1/8-AG / M5-IG
10.01.06.01118
Bellows suction cup (round) with 1.5 bellows
Diameter Ds(n): 20 mm
Suction cup material: Chloroprene CR
Material hardness: 60 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Number of folds: 1.5
FSGA-B20 CR-60 G1/8-AG / M5-IG S
FSGA-B20 CR-60 G1/8-AG / M5-IG S
10.01.06.01119
Bellows suction cup (round) with 1.5 bellows
Diameter Ds(n): 20 mm
Suction cup material: Chloroprene CR
Material hardness: 60 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Number of folds: 1.5
Additional feature: Sieve
FSGA-B20 SI-50 G1/8-AG / M5-IG
FSGA-B20 SI-50 G1/8-AG / M5-IG
10.01.06.01120
Bellows suction cup (round) with 1.5 bellows
Diameter Ds(n): 20 mm
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Number of folds: 1.5
FSGA-B20 SI-50 G1/8-AG / M5-IG S
FSGA-B20 SI-50 G1/8-AG / M5-IG S
10.01.06.01121
Bellows suction cup (round) with 1.5 bellows
Diameter Ds(n): 20 mm
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Number of folds: 1.5
Additional feature: Sieve
FSGA-B30 CR-60 G1/8-AG / M5-IG
FSGA-B30 CR-60 G1/8-AG / M5-IG
10.01.06.01122
Bellows suction cup (round) with 1.5 bellows
Diameter Ds(n): 30 mm
Suction cup material: Chloroprene CR
Material hardness: 60 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Number of folds: 1.5
FSGA-B30 SI-50 G1/8-AG / M5-IG
FSGA-B30 SI-50 G1/8-AG / M5-IG
10.01.06.01124
Bellows suction cup (round) with 1.5 bellows
Diameter Ds(n): 30 mm
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Number of folds: 1.5
FSGA-B40 SI-50 G1/8-IG
FSGA-B40 SI-50 G1/8-IG
10.01.06.01128
Bellows suction cup (round) with 1.5 bellows
Diameter Ds(n): 40 mm
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-F
Number of folds: 1.5
FSGA-B50 CR-50 G1/8-IG S
FSGA-B50 CR-50 G1/8-IG S
10.01.06.01131
Bellows suction cup (round) with 1.5 bellows
Diameter Ds(n): 50 mm
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
Vacuum connection: G1/8"-F
Number of folds: 1.5
Additional feature: Sieve