Bellows Suction Cups FSGA VU1 (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for hard use in multi-shift operations with very short cycle times
  • Handling of workpieces with very abrasive surfaces such as rough cardboard sheets
  • Suction cup with special slot: for handling oily metal sheets (better resistance to lateral forces)
  • Suction cup without special slot: for handling cardboard, wood and similar materials

Our Highlights...

  • Material Vulkollan VU1 with high resistance to tearing
  • Good resistance to chemicals
  • Minimum abrasion: approx. 10 - 12 mm³ to DIN 53516
  • Supports on the bottom
  • Very stiff top fold

Your Benefits...

  • Very wear-resistant suction cup for very high loads and a long lifetime
  • Unaffected by oil (handling of sheet metal)
  • Lifetime up to 20 times higher compared to standard NBR
  • No permanent deformation of thin-walled workpieces
  • Good resistance to horizontal forces at high acceleration forces
 

Individual items in the product family Bellows Suction Cups FSGA VU1 (1.5 Folds)

 

  1. 1
  2. 2
FSGA 30 VU1-72 G1/4-AG
FSGA 30 VU1-72 G1/4-AG
10.01.06.00197
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 30
Number of folds: 1.5
Suction-pad material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
FSGA 30 VU1-72 G1/4-IG
FSGA 30 VU1-72 G1/4-IG
10.01.06.00169
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 30
Number of folds: 1.5
Suction-pad material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
FSGA 40 VU1-72 G1/4-AG ON
FSGA 40 VU1-72 G1/4-AG ON
10.01.06.00306
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 40
Number of folds: 1.5
Suction-pad material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Additional feature: Oil groove
FSGA 40 VU1-72 G1/4-IG ON
FSGA 40 VU1-72 G1/4-IG ON
10.01.06.00299
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 40
Number of folds: 1.5
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
Additional feature: Oil groove
FSGA 50 VU1-72 G1/4-AG ON
FSGA 50 VU1-72 G1/4-AG ON
10.01.06.00307
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 50
Number of folds: 1.5
Suction-pad material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Additional feature: Oil groove
FSGA 50 VU1-72 G1/4-IG ON
FSGA 50 VU1-72 G1/4-IG ON
10.01.06.00300
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 50
Number of folds: 1.5
Suction-pad material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
Additional feature: Oil groove
FSGA 60 VU1-72 G1/4-AG
FSGA 60 VU1-72 G1/4-AG
10.01.06.00242
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 60
Number of folds: 1.5
Suction-pad material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
FSGA 60 VU1-72 G1/4-AG ON
FSGA 60 VU1-72 G1/4-AG ON
10.01.06.00198
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 60
Number of folds: 1.5
Suction-pad material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
Additional feature: Oil groove
FSGA 60 VU1-72 G1/4-IG
FSGA 60 VU1-72 G1/4-IG
10.01.06.00240
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 60
Number of folds: 1.5
Suction-pad material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
FSGA 60 VU1-72 G1/4-IG ON
FSGA 60 VU1-72 G1/4-IG ON
10.01.06.00172
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size: 60
Number of folds: 1.5
Suction-pad material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
Additional feature: Oil groove

  1. 1
  2. 2