Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 50 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-M |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d2 | 33.50 mm |
dn | 3.50 mm |
Dmax(S) | 53 mm |
Ds | 47 mm |
G1 | G1/4"-M |
H | 37.50 mm |
LG1 | 10 mm |
SW1 | 17 mm |
Z (Stroke) | 14.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 52 N |
Pull-off force | 88 N |
Volume | 22.60 cm³ |
Curve radius (min) (convex) | 40 mm |
Hose diameter (rec.) d | 6 mm |
Size | 50 |
Nipple family | N 011 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Weight | 25.70 g |
Product family | FSGA |
Number of folds | 1.50 |
Ordering information: FSGA 50 VU1-72 G1/4-AG ON
Suction cup FSGA VU1 (elastomer part + connection nipple) is delivered assembled. The assembly consists of:
Available spare parts: suction cup FGA VU1, connection nipple SA-NIP / connection disc SA-SCHE