• Round bellows suction cup with 3.5 folds for handling of easily damaged workpieces due to optimum damping effect, highest suction cup stroke and smooth sealing lip
  • Handling of very uneven workpieces, such as pipes (folds permit optimal adaptation to convex surfaces)
  • Handling of workpieces which have to be lifted as carefully as possible (suction cup has very long stroke)
Product Highlights
  • 3.5 folds ensure high suction force and effective damping during placement on workpiece
  • Soft, tapered sealing lip adapts optimally to curved surfaces
  • Very high stroke and soft, flexible folds optimally compensate for height differences
Bellows Suction Cups FSGB (3.5 Folds)
  • Robust and wear-resistant suction cup FSGB (3) with single sealing lip, consisting of suction cup FGB (2) with 3.5 folds and connection nipple (1)
  • Nipple plugged into cup
  • With each nipple family, the replacement cups and nipples can be combined as desired
  • Diameter: 25 mm
  • Material: NBR, SI
  • Connection nipple plugged into elastomer part
The matching documentation for this product is available in this section.

Documents

Language

Filter by