Bellows Suction Cups FSGPL (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for handling of cardboard, sheet metal, wood and ceramics
  • Handling of workpieces with uneven surfaces (optimal adaptation due to smooth sealing lip)
Product Highlights
  • Large diameters for large, heavy, but also sensitive workpieces
  • Soft, tapered sealing lip adapts optimally to curved surfaces
  • 1.5 folds ensure high suction force and effective damping during placement on workpiece
  • Elastomer support on the bottom prevents permanent deformation of sensitive workpieces
Bellows Suction Cups FSGPL (1.5 Folds)
  • Suction cup FSGPL with 1.5 folds (2) and vulcanized mounting plate (1)
  • Steel supporting plate with female thread
  • Lower side of supporting plate covered with an elastomer coating (3)
  • Optionally available without threaded hole
  • Diameter: 100 to 250 mm
  • Material: HT1, NBR
  • Supporting plate vulcanized to elastomer part
The matching documentation for this product is available in this section.

Documents

Language

Filter by