SAB 30 NBR-60 G3/8-IG

Part no.: 10.01.06.01198

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialNickel plated
ConnectionG3/8-IG
Number of folds1.5
SAB 30 NBR-60 G3/8-IG
Attribute Value
dn 4 mm
D1 32 mm
Dmax(S) 34 mm
Ds 30.60 mm
G1 G3/8"-F
H 44 mm
LG1 9.50 mm
SW1 22 mm
Z (Stroke) 9 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 22 N
Pull-off force 33 N
Lateral force 30 N
Lateral force (oily surface) 13 N
Volume 5.73 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (rec.) d 4 mm
Size 30
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Weight 45.30 g
Product family SAB
Number of folds 1.50


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAB 30 NBR-60 G3/8-IG

Suction cup SAB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.