Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 22 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Steel |
Connection | M10-AG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
dn | 3.50 mm |
D1 | 22 mm |
Dmax(S) | 24 mm |
Ds | 20.60 mm |
G1 | M10-M |
H | 25 mm |
LG1 | 12 mm |
SW1 | 16 mm |
Z (Stroke) | 5.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 16 N |
Pull-off force | 24 N |
Lateral force | 18 N |
Lateral force (oily surface) | 6 N |
Volume | 2.48 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 4 mm |
Size | 22 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Weight | 7 g |
Product family | SAB |
Number of folds | 1.50 |
Ordering information: SAB 22 NBR-60 M10-AG
Suction cup SAB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.