Bellows Suction Cups SAB HT2 (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for dynamic handling of hot metal sheets up to 250 °C
  • Handling of pre-shaped metal sheet parts, bellows shape permits optimum adaptation
  • Unloading of parts after forming
  • Handling of thin aluminum sheets without deformation or deep drawing
  • For use e.g. in feeder systems for press lines in the automobile industry

Our Highlights...

  • Silicone-free special material HT2
  • Large structured inner support
  • Soft and flexible sealing lip
  • 1.5 folds
  • Stiff top fold

Your Benefits...

  • Absence of PWIS (paint wetting impairment substances), temperature resistance up to 250 °C long term
  • No deep-drawing of the workpiece; capable of handling high lateral forces
  • Good sealing, even on slightly curved surfaces
  • Optimum adaptation and sealing to curved workpieces, very good damping
  • Good resistance to horizontal forces and lateral acceleration
 

Individual items in the product family Bellows Suction Cups SAB HT2 (1.5 Folds)

 

  1. 1
  2. 2
SAB 22 HT2-65 G1/4-AG
SAB 22 HT2-65 G1/4-AG
10.01.06.02420
Bellows suction cup (round) for handling hot workpieces
Size: 22
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Vacuum connection: G1/4"-M
Number of folds: 1.5
Nipple material: Aluminium
SAB 22 HT2-65 G1/4-IG
SAB 22 HT2-65 G1/4-IG
10.01.06.02419
Bellows suction cup (round) for handling hot workpieces
Size: 22
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Vacuum connection: G1/4"-F
Number of folds: 1.5
Nipple material: Aluminium
SAB 22 HT2-65 G3/8-IG
SAB 22 HT2-65 G3/8-IG
10.01.06.02421
Bellows suction cup (round) for handling hot workpieces
Size: 22
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Vacuum connection: G3/8"-F
Number of folds: 1.5
Nipple material: Brass, nickel-plated
SAB 30 HT2-65 G1/4-AG
SAB 30 HT2-65 G1/4-AG
10.01.06.02424
Bellows suction cup (round) for handling hot workpieces
Size: 30
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Vacuum connection: G1/4"-M
Number of folds: 1.5
Nipple material: Aluminium
SAB 30 HT2-65 G1/4-IG
SAB 30 HT2-65 G1/4-IG
10.01.06.02423
Bellows suction cup (round) for handling hot workpieces
Size: 30
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Vacuum connection: G1/4"-F
Number of folds: 1.5
Nipple material: Aluminium
SAB 30 HT2-65 G3/8-IG
SAB 30 HT2-65 G3/8-IG
10.01.06.02425
Bellows suction cup (round) for handling hot workpieces
Size: 30
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Vacuum connection: G3/8"-F
Number of folds: 1.5
Nipple material: Brass, nickel-plated
SAB 40 HT2-65 G1/4-AG
SAB 40 HT2-65 G1/4-AG
10.01.06.02428
Bellows suction cup (round) for handling hot workpieces
Size: 40
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Vacuum connection: G1/4"-M
Number of folds: 1.5
Nipple material: Aluminium
SAB 40 HT2-65 G1/4-IG
SAB 40 HT2-65 G1/4-IG
10.01.06.02427
Bellows suction cup (round) for handling hot workpieces
Size: 40
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Vacuum connection: G1/4"-F
Number of folds: 1.5
Nipple material: Aluminium
SAB 40 HT2-65 G3/8-IG
SAB 40 HT2-65 G3/8-IG
10.01.06.02429
Bellows suction cup (round) for handling hot workpieces
Size: 40
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Vacuum connection: G3/8"-F
Number of folds: 1.5
Nipple material: Brass, nickel-plated
SAB 50 HT2-65 G1/4-AG
SAB 50 HT2-65 G1/4-AG
10.01.06.03452
Bellows suction cup (round) for handling hot workpieces
Size: 50
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Vacuum connection: G1/4"-M
Number of folds: 1.5
Nipple material: Aluminium

  1. 1
  2. 2