Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 33 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-F |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d2 | 16 mm |
dn | 4.40 mm |
Dmax(S) | 38 mm |
Ds | 16 mm |
G1 | G1/4"-F |
H | 46.60 mm |
LG1 | 12 mm |
SW1 | 17 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Size | 33 |
Number of folds | 1.50 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Weight | 15.70 g |
Product family | FSGA |
Ordering information: FSGA 33 NK-45 G1/4-IG DR
Bellows suction cup with sealing ring, available in various diameters, delivered with sealing ring glued on.