Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 3.5 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Attribute | Value |
---|---|
d | 2 mm |
d1 | 3 mm |
Dk | 4.20 mm |
Dmax(S) | 4 mm |
Ds | 3.50 mm |
H | 4 mm |
H2 | 1.50 mm |
H3 | 2.50 mm |
Z (Stroke) | 0.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0.42 N |
Volume | 0.02 cm³ |
Curve radius (min) (convex) | 7.50 mm |
Size | 3.50 |
Nipple family | N 003 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Product family | PFG |
Ordering information: PFG 3.5 HT1-60 N003