PFYN 1 NBR-55 M3-AG

Part no.: 10.01.01.00274

Flat suction cup (round) for smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
Vacuum connectionM3-M
PFYN 1 NBR-55 M3-AG
Attribute Value
dn 0.40 mm
Dmax(S) 1.20 mm
Ds 1 mm
G1 M3-M
H 3.60 mm
LG1 3 mm
SW1 5 mm
Z (Stroke) 0.10 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 0.03 N
Volume 0.00 cm³
Curve radius (min) (convex) 2 mm
Hose diameter (rec.) d 2 mm
Size 1
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 1 g
Product family PFYN
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFYN 1 NBR-55 M3-AG

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP