Flat Suction Cups SAF

  • Round, flat suction cup for dynamic handling of metal sheets with very short cycle times
  • Handling of thin steel sheets and aluminum sheets without deformation
  • For use in feeder systems for press lines in the automotive industry
  • Special groove on the bottom prevents oily sheets from slipping, permitting precise positioning in stamping presses etc.

Our Highlights...

  • Wide range of diameters
  • Large-area structured inner support
  • Soft and flexible sealing lip
  • Various material hardness values

Your Benefits...

  • For a wide range of workpiece sizes and shapes
  • No deep-drawing of the workpiece; capable of handling high lateral forces, even on oily metal sheets
  • Excellent sealing, even on slightly curved surfaces
  • Optimum adaptation to varying workpieces
 

Individual items in the product family Flat Suction Cups SAF

 

  1. 1
  2. 2
  3. 3
SAF 30 NBR-60 RA
10.01.01.10790
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 30
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
SAF 30 NBR-60 M14x1.5-AG
10.01.01.10730
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 30
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: M14x1.5-M
Nipple material: Aluminium
SAF 40 NBR-45 G1/4-IG
10.01.01.11401
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 40
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Vacuum connection: G1/4"-F
Nipple material: Aluminium
SAF 40 NBR-60 G1/4-IG
10.01.01.10508
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 40
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: G1/4"-F
Nipple material: Aluminium
SAF 40 NBR-60 RA
10.01.01.10793
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 40
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
SAF 40 NBR-60 M14x1.5-AG
10.01.01.10733
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 40
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection: M14x1.5-M
Nipple material: Aluminium
SAF 40 NBR-45 M14x1.5-AG
10.01.01.11436
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 40
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Vacuum connection: M14x1.5-M
Nipple material: Aluminium
SAF 40 NBR-45 M10-AG
10.01.01.11435
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 40
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Vacuum connection: M10-M
Nipple material: Steel
SAF 40 NBR-45 RA
10.01.01.11433
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 40
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium
SAF 40 NBR-45 G1/4-AG
10.01.01.11430
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 40
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Vacuum connection: G1/4"-M
Nipple material: Aluminium

  1. 1
  2. 2
  3. 3