Suction Cups SUF

  • Universal suction cups for rapid pick&place applications of flat workpieces with a smooth or slightly rough surface
  • Handling of hot workpieces, such as, plastic, glass or sheet metal parts
  • Use in handling processes in which it is important that few marks are left (HT1) or which require protection against electrostatic discharge (NBR-ESD)

Our Highlights...

  • Uniform design, extensive range of diameters and materials to choose from
  • Excellent suction properties with high positioning accuracy
  • Flat suction cup with low volume and optimized friction structure

Your Benefits...

  • Suction cup with versatile performance profile (temperature-resistant, conductive and leaves few marks)
  • Efficient and precise component handling
  • Rapid cycle times with high shear force absorption
 

Individual items in the product family Suction Cups SUF

 

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.01.01.14206_02.jpg
New
SUF 1 HT1-60 M3-AG
10.01.01.14206
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
assets/Artikelbild/10.01.01.14197_02.jpg
New
SUF 1 NBR-55 M3-AG
10.01.01.14197
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14202_02.jpg
New
SUF 1 SI-55 M3-AG
10.01.01.14202
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1
Suction cup material: Silicone SI
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14214_02.jpg
New
SUF 1 SI-AS-55 M3-AG
10.01.01.14214
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1
Suction cup material:
Silicone SI-antistatic
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14207_03.jpg
New
SUF 1.5 HT1-60 M3-AG
10.01.01.14207
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1.5
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
assets/Artikelbild/10.01.01.14198_03.jpg
New
SUF 1.5 NBR-55 M3-AG
10.01.01.14198
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14203_03.jpg
New
SUF 1.5 SI-55 M3-AG
10.01.01.14203
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14215_03.jpg
New
SUF 1.5 SI-AS-55 M3-AG
10.01.01.14215
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 1.5
Suction cup material:
Silicone SI-antistatic
Material hardness: 55 °Sh
assets/Artikelbild/10.01.01.14208_03.jpg
New
SUF 2 HT1-60 M3-AG
10.01.01.14208
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 2
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
assets/Artikelbild/10.01.01.14200_03.jpg
New
SUF 2 NBR-55 M3-AG
10.01.01.14200
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size: 2
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh

  1. 1
  2. 2
  3. 3