Suction Plates SHF

  • Round suction plate for handling of sheets, furniture elements, parquet and similar large, flat workpieces
  • Handling of wooden parts with rough surfaces

Our Highlights...

  • Soft sealing lip
  • Double internal sealing edge
  • Specifically structured lower surface
  • Modular design

Your Benefits...

  • Optimal adaptation to uneven workpiece surfaces
  • Very good sealing on rough and smooth surfaces
  • Highly dynamic movement and short cycle times
  • Gasket can be changed quickly without tools
 

Individual items in the product family Suction Plates SHF

 

SHF 125 NK-45 G1/4-IG
10.01.01.11788
Flat suction cup (round) for highly dynamic handling of wood
Size: 125
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Vacuum connection: G1/4"-F
SHF 210 NK-45 G1/2-IG
10.01.01.11814
Flat suction cup (round) for highly dynamic handling of wood
Size: 210
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Vacuum connection: G1/2"-F
SHF 160 NK-45 G1/2-IG
10.01.01.12025
Flat suction cup (round) for highly dynamic handling of wood
Size: 160
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Vacuum connection: G1/2"-F