Suction Plates SPU

  • Round suction cup for handling of smooth, flat workpieces
  • Series SPU B with thicker sealing lip: handling of workpieces with a slightly rough surface, such as wood or scaly metal sheets
  • Series SPU AE with integrated peeling insert: handling of thin metal sheets (approx. 1.0 - 2.5 mm); overcomes the self-adhesion between the sheets
  • Series SPU TV with touch valve: deactivation of unused suction cups to prevent the entry of unwanted air

Our Highlights...

  • Supports on the bottom
  • Low internal volume
  • Wide range of diameters
  • Optimum shape

Your Benefits...

  • No permanent deformation of thin-walled workpieces
  • Very short cycle times
  • Wide range of versions for many different workpieces
  • High suction force in spite of small dimensions
 

Individual items in the product family Suction Plates SPU

 

  1. 1
  2. 2
  3. 3
SPU 100 NBR-55 G1/4-IG
10.01.01.01107
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 100
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/4"-F
SPU 100 SI-60 G1/4-IG
10.01.01.01108
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 100
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Vacuum connection: G1/4"-F
SPU 125 NBR-55 G1/4-IG
10.01.01.01102
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 125
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/4"-F
SPU 125 SI-60 G1/4-IG
10.01.01.01103
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 125
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Vacuum connection: G1/4"-F
SPU 125 NBR-55 G1/4-IG TV
10.01.01.01157
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 125
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/4"-F
Additional feature: Sensing valve
SPU 125 SI-60 G1/4-IG TV
10.01.01.01158
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 125
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Vacuum connection: G1/4"-F
Additional feature: Sensing valve
SPU 125 NBR-55 G1/4-IG AE
10.01.01.01159
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 125
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/4"-F
Additional feature: Peel-off insert
SPU 125 SI-60 G1/4-IG AE
10.01.01.01160
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 125
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Vacuum connection: G1/4"-F
Additional feature: Peel-off insert
SPU 160 NBR-55 G1/2-IG
10.01.01.01116
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 160
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
SPU 160 SI-55 G1/2-IG
10.01.01.01117
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 160
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F

  1. 1
  2. 2
  3. 3